Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

RL560WH6935R

  • ENERGY STAR® certified
  • 90 CRI: 2700K, 3000K, 3500K, 4000K, or 5000K CCT
  • Lumens: 600, 900, 1200
  • Retrofits existing 5 or 6" housings with screwbase adapter included"
  • Use with 5 and 6" LED housings - new construction and remodel"
  • Dimmable
  • Dual-mount: Torsion Spring and Push-N-Twist clip models
  • Damp location and Wet location shower listed
  • LED connector is CA Title-24 high efficacy compliant and cULus Listed
RL560WH6935R

RL560WH6935R

Resources

Specifications

Product Description

Brand Name Halo
Family RL56 Series
Description 5"/6" Retrofit Baffle - Trim LED Module, 90CRI, 3500K, Matte White

Product Details

Lamp Type LED
Amperage Rating 0.15A at 120V
Aperture 5/6 Inch
Color Temperature Max 3500K
Mounting Ceiling Mount
Range of Motion N/A
Voltage Rating 120V
Wattage 9W
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA Yes
Cranbury, NJ Yes
Irving, TX Yes
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?