- Ultra-low profile surface luminaire with downlighting distribution
- Ceiling or wall mounting in compatible junction boxes
- 80 CRI or 90 CRI
- 2700K, 3000K, 3500K, 4000K color temperature options
- Dimmable with 120V dimmers
- Wet location listed for showers and protected ceilings
- Damp location listed for indoor ceiling or wall mounting
- Designer trims - optional accessories
HALO
SLD4TRMSN
Specifications
Product Description
Brand Name | Halo |
Family | SLD4xJB LED |
Description | 4-inch SLD Designer Trim, Satin Nickel |
Product Details
Lamp Type | N/A |
UPC | 080083715299 |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Voltage Rating | N/A |
Product Weight | 1.0 |
Case Quantity | 6 |
Pallet Quantity | 1080 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |