Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Aug 11, 2022

HALO

H457ICAT1E - H4 LED Gen2 Housing

  • Got Nail!™ bar hangers
  • Pass-N-Thru™ tool-less shortening of bar hangers
  • Slide-N-Side™ wire traps
  • AIR-TITE™
  • Designed for use with Halo 4" LED Gen2 Light Engines
  • Dimmable with 120V dimmers
  • Collar may be removed from plaster frame for junction box access
  • Consumes less than 14W
H457ICAT1E - H4 LED Gen2 Housing

H457ICAT1E - H4 LED Gen2 Housing

Overview

The H457ICAT1E is an insulated ceiling, AIR-TITE™ housing offering 120 volt dimming capability with many incandescent or electronic low voltage dimmers. Designed for use with EL4 series LED Gen2 Light Engines and TL4 LED Series Trims, the H457ICAT1E offers high quality downlighting along with high efficacy – the result being great lighting and significant energy savings.

Complete your installation

Products frequently bought together

Resources

Want to purchase this product?

Interested in email updates?

Need more information?