- Adjustable gimbal offers 35-degree tilt and up to 360-degree rotation
- 90 CRI
- For retrofit with screwbase adapter included
- For use with 5" H550 & 6" H750 LED housings-new construction & remodel
- Dimmable and operates at 10W
- Torsion Spring or Friction Blade mounting
- Damp location listed
- LED connector is CA Title-24 and WSEC compliant, and UL and CSA Listed
- Halo White gimbal and trim finish
HALO
RA5606927WH
Specifications
Product Description
Brand Name | Halo |
Family | RA56 LED 5&6-inch Gimbals - Narrow & V. Wide Flood |
Description | 5/6" Retrofit Adjustable LED Module, 90CRI, 120V, 2700 K, Very Wide Flood, White |
Product Details
Lamp Type | LED |
UPC | 080083693221 |
Amperage Rating | 0.083 (at 120V) |
Aperture | 5/6 Inch |
Color Temperature Max | 2700K |
Mounting | Recessed |
Range of Motion | N/A |
Voltage Rating | 120V |
Wattage | 10 W |
Product Weight | 1.46 |
Case Quantity | 6 |
Pallet Quantity | 192 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |