Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

RA406930WH

  • Adjustable gimbal offers 35-degree tilt and up to 360-degree rotation
  • 90 CRI
  • For retrofit with screwbase adapter included
  • For use with 4" H995 LED housings - new construction and remodel
  • Dimmable and operates at 10W
  • Friction Blade mounting
  • Damp location listed
  • LED connector is CA Title-24 and WSEC compliant, and UL and CSA Listed
  • Halo White gimbal and trim finish
RA406930WH

RA406930WH

Resources

Specifications

Product Description

Brand Name Halo
Family RA4 LED 4-inch Gimbals - Narrow & Very Wide Flood
Description 4" Retrofit Adjustable LED Module, 90CRI, 120V, 3000 K, Very Wide Flood, White

Product Details

UPC 080083693207
Amperage Rating 0.085 (at 120V)
Aperture 4 Inch
Color Temperature Max 3000K
Mounting Recessed
Range of Motion N/A
Voltage Rating 120V
Wattage 10 W
Product Weight 1.23
Case Quantity 6
Pallet Quantity 576
Country of Origin MX
ARRA No
Lamp Type LED

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?