- Adjustable gimbal offers 35-degree tilt and up to 360-degree rotation
- 90 CRI
- For retrofit with screwbase adapter included
- For use with 4" H995 LED housings - new construction and remodel
- Dimmable and operates at 10W
- Friction Blade mounting
- Damp location listed
- LED connector is CA Title-24 and WSEC compliant, and UL and CSA Listed
- Halo White gimbal and trim finish
HALO
RA406927WHR
Specifications
Product Description
Brand Name | Halo |
Family | RA4 LED 4-inch Gimbals - Narrow & Very Wide Flood |
Description | 4" LED Adjustable Gimbal, 90CRI, 2700K, White, Very Wide Flood |
Product Details
Lamp Type | LED |
Amperage Rating | 8.5 |
Aperture | 4 Inch |
Color Temperature Max | 2700K |
Mounting | Ceiling Mount |
Range of Motion | N/A |
Voltage Rating | 120-277V |
Wattage | 10W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |