- Maintenance-free LEDs with lifespan of 25,000 hours
- Light coverage more than 60W incandescent or 13W CFL luminaires
- Integral photo control provides nighttime ON/ daytime OFF
- Low profile plastic injection molded housing suitable for outdoor use
- UV stable frosted polycarbonate lens
- Perfect security lighting for residential and light commercial
- Available in bronze (FE0650LPC) or white (FE0650LPCW)
HALO
FE0650LPCW
Specifications
Product Description
Brand Name | Halo Outdoor |
Family | FE0650LPC Series |
Description | 738 LED Jelly Jar, White |
Product Details
Lamp Type | LED |
UPC | 080083666935 |
Amperage Rating | 0.092 at 120V |
Color Temperature Max | 5000K |
Mounting | Wall Mount |
Range of Motion | N/A |
Voltage Rating | 120V |
Wattage | 9 W |
Product Weight | 1.5 |
Case Quantity | 2 |
Pallet Quantity | 240 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |