- Various optical distributions available
- Available in 2700K, 3000K and 4000K color temperatures
- CRI above 80
- Die-cast aluminum construction
- Excellent thermal performance for 70% lumen maintenance at 50,000 hrs
- Finishes: White(P), Matte Black(MB) and Aluminum Haze(AH)
HALO
L806HONF8030MB
Specifications
Product Description
Brand Name | Halo |
Family | HALO 806 / 807 High Output LED Track Fixture |
Description | Halo and Lazer Track connector, Narrow Flood Distribution, 3000 K, with Matte Black Finish |
Product Details
Lamp Type | LED |
UPC | 080083131402 |
Amperage Rating | 0.30A |
Color Temperature Max | 3000K |
Mounting | Track |
Track Lampholders | Power-Trac |
Voltage Rating | 120V |
Wattage | 34.12W |
Product Weight | 3.2 |
Case Quantity | 12 |
Pallet Quantity | 144 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |