Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Aug 01, 2023

HALO

FSS1530 Flood Series

  • Maintenance-free LEDs with 70,000 hours of life
  • Precision optics and reflector for maximum light output
  • Wall or eave mount installation
  • Durable, die-cast aluminum housing
  • Includes pre-installed push connectors and captive screws
  • Area coverage equivalent to 150W incandescent flood
  • Available with or without integrated photocontrol
FSS1530 Flood Series

FSS1530 Flood Series

Overview

The FSS1530 LED single head flood series produces over 1400 lumens, and was designed for superior area coverage using the latest innovations in LEDs, drivers and optics. Using a dependable, die-cast aluminum housing, this fixture delivers light where you need it, keeping power consumption to a minimum. Available with and without integrated photocontrols, this series comes in white or bronze finish.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?