Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

693 Baffle Trim

  • For use with ML56 Series LED light modules
  • Aluminum construction
  • For use in standard housings
  • Baffles with self-flange
  • Wet location shower listed with ML56 LED Light Modules
  • Torsion springs pull trim and light module tight to ceiling
  • ML56 downlight trims and modules make housings AIR-TITE™ (ASTM E283)
693 Baffle Trim

693 Baffle Trim

Overview

693 Series of 6-Inch aperture baffles with self-flange. The 693 series baffles may be used in most standard height 6-Inch aperture recessed housings with ML56 LED Light Modules. 693 Series LED Trims are an integral element in the Halo ML56 LED Downlighting System. ML56 LED System is a series of modular LED Light Modules for use with dedicated 5” or 6” ML56 LED trims. The ML56 LED trims in 5" and 6” aperture sizes are designed to fit Halo, All-Pro and others 5” or 6” recessed housings.

Complete your installation

Products frequently bought together

Resources

Stock Catalog Number (5)

Want to purchase this product?

Interested in email updates?

Need more information?