- For 6 in. apertures
- Satin nickel finish
- Wet location shower listed with ML56 LED light modules
HALO
693SNB-R
Specifications
Product Description
Brand Name | Halo |
Family | 693 Baffle Trim |
Description | 6" Trim, Satin Nickel Baffle, Satin Nickel Trim |
Product Details
Lamp Type | LED (Not Included) |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Baffle |
Voltage Rating | N/A |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |