- For 6 in. apertures
- White flange with haze reflector
- Wet location compatible
Specifications
Product Description
Brand Name | Halo |
Family | 692 Reflector Trim |
Description | 6" Trim, Reflector, Haze, White Trim |
Product Details
Lamp Type | N/A |
UPC | 080083624027 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Reflector |
Voltage Rating | N/A |
Product Weight | 0.7 |
Case Quantity | 4 |
Pallet Quantity | 400 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |