Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

691WB Polymer "Dead Front" Shallow Baffle Trim

  • For use with ML56 Series LED light modules
  • Non-conductive polymer (plastic) "Dead Front" construction
  • Shallow height allows use in shallow ceiling housings
  • Shallow baffle with self-flange
  • Wet location shower listed with ML56 LED Light Modules
  • Torsion springs pull trim and light module tight to ceiling
  • ML56 downlight trims and modules make housings AIR-TITE™ (ASTM E283)
  • For use in shallow or standard housings
691WB Polymer "Dead Front" Shallow Baffle Trim

691WB Polymer "Dead Front" Shallow Baffle Trim

Overview

691WB is a 6-Inch aperture shallow baffle with non-electrically conductive “dead front” construction. The baffle and self-flange are polymer. 691WB shallow "dead front" baffle is offered in White baffle with White flange. The shallow trim height provides capability for installation into both shallow and standard 6-Inch aperture recessed housings with ML56 LED Light Modules. 691WB LED Trim is an integral element in the Halo ML56 LED Downlighting System. ML56 LED System is a series of modular LED Light Modules for use with dedicated 5” or 6” ML56 LED trims. The ML56 LED trims in 5" and 6” aperture sizes are designed to fit Halo, All-Pro and others 5” or 6” recessed housings.

Complete your installation

Products frequently bought together

Resources

Stock Catalog Number (1)

Want to purchase this product?

Interested in email updates?

Need more information?