- ENERGY STAR® Certified. Learn more at energystar.gov
- 600 Design Lumens (typical), 90 CRI
- Available in 2700K, 3000K, 3500K and 4000K color temperatures
- D2W option - LED warms from 3000K to 1850K
- Retrofits existing 5" or 6" housings with screwbase adapter included
- Use with Halo 5" & 6" LED new construction & remodel housings
- 120V-277V UNV Integral, thermally protected electronic LED driver
- Dimmable on 120V phase-control dimmers
- Wet location shower listed with reflector and baffle trims
- ML56 modules with downlight trims make housings AIR-TITE™ (ASTM E283)
HALO
ML5609940
Specifications
Product Description
Brand Name | Halo |
Family | ML56 Series |
Description | 5" / 6" LED Module, UNV, 900 Series, 90CRI, 4000K |
Product Details
Lamp Type | LED |
Amperage Rating | 0.15A/0.08A |
Aperture | 5/6 Inch |
Color Temperature Max | 4000K |
Mounting | Recessed |
Range of Motion | N/A |
Voltage Rating | 120/277V |
Wattage | 9 W |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |