Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

ML5609927-CA

  • ENERGY STAR® Certified. Learn more at energystar.gov
  • 600 Design Lumens (typical), 90 CRI
  • Available in 2700K, 3000K, 3500K and 4000K color temperatures
  • D2W option - LED warms from 3000K to 1850K
  • Retrofits existing 5" or 6" housings with screwbase adapter included
  • Use with Halo 5" & 6" LED new construction & remodel housings
  • 120V-277V UNV Integral, thermally protected electronic LED driver
  • Dimmable on 120V phase-control dimmers
  • Wet location shower listed with reflector and baffle trims
  • ML56 modules with downlight trims make housings AIR-TITE™ (ASTM E283)
ML5609927-CA

ML5609927-CA

Resources

Specifications

Product Description

Brand Name Halo
Family ML56 LED Recessed Downlights 90 CRI - 5 & 6 inch
Description 5"/6" LED Module, UNV, 900 Series, 90CRI, 2700K, California non-E26

Product Details

Lamp Type LED
Amperage Rating 0.15A/0.08A
Aperture 5/6 Inch
Color Temperature Max 2700K
Mounting Recessed
Voltage Rating 120-277V
Wattage 9.4W
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?