Catalog Number:
lb115hexsq
HALO
  • Comes in Four Outputs 1000 to 4000 Lumens

Resources

Specifications

Product Description

Brand Name Halo
Family 815 LED Stasis Square Track Luminaire
Description 815 Stasis Square Hex Louver
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 080083904563
Product Weight 1.67
Case Quantity 60
Pallet Quantity 1440
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?