Brand Name | Halo |
Family | 815 LED Stasis Square Track Luminaire |
Description | 3000 L Wall Wash 90 CRI 3000K |
UPC | 080083904044 |
Amperage Rating | 0.283 A |
Color Temperature Max | 3000K |
Lamp Type | LED |
Mounting | Track |
Track Lampholders | Statis |
Voltage Rating | 120V |
Wattage | 34 W |
Product Weight | 2.9 |
Case Quantity | 4 |
Pallet Quantity | 160 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |