Catalog Number:
l815sq30fl935mb
HALO
  • Comes in Four Outputs 1000 to 4000 Lumens

Resources

Specifications

Product Description

Brand Name Halo
Family 815 LED Stasis Square Track Luminaire
Description 3000 L Flood 90 CRI 3500K Matte Black

Product Details

UPC 080083000807
Amperage Rating 0.283 A
Color Temperature Max 3500K
Lamp Type LED
Mounting Track
Track Lampholders Statis
Voltage Rating 120V
Wattage 34 W
Product Weight 2.9
Case Quantity 4
Pallet Quantity 160
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?