Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

L815SML10NF940P

  • Specification-grade, flexible integrated LED track product
  • 5 field-interchangeable optics (8°, 15°, 25°, 45° and wall wash)
  • L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
  • Color Temperatures: 2700K, 3000K, 3500K and 4000K, CRI: 90 minimum
  • Lumens: 500, 1,000 and 1,800, Smooth dimming down to 5% at 120V
  • Holds 3 pieces of standard 2" PAR30/PAR20 media filters or lenses
  • Metal construction, Colors: White, Matte Black and Silver finishes
  • cULus listed, T24 compliant and DesignLights™ Consortium qualified
  • Hidden Heat Sink Gives Smooth, Cylindrical Shape, 5-year warranty
L815SML10NF940P

L815SML10NF940P

Resources

Specifications

Product Description

Brand Name Halo
Family 815 LED Stasis Small Track Luminaire
Description 1000 L Narrow Flood 90 CRI 4000K

Product Details

Lamp Type LED
UPC 080083921867
Amperage Rating 0.105 A
Color Temperature Max 4000K
Mounting Track
Track Lampholders Stasis
Voltage Rating 120V
Wattage 12.7 W
Product Weight 2.05
Case Quantity 4
Pallet Quantity 180
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?