Brand Name | Halo |
Family | 815 LED Stasis Small Track Luminaire |
Description | 1000 L Narrow Flood 90 CRI 2700K Matte Black |
UPC | 080083921669 |
Amperage Rating | 0.105 A |
Color Temperature Max | 2700K |
Lamp Type | LED |
Mounting | Track |
Track Lampholders | Statis |
Voltage Rating | 120V |
Wattage | 12.7 W |
Product Weight | 2.05 |
Case Quantity | 4 |
Pallet Quantity | 144 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |