Resources

Specifications

Product Description

Brand Name Halo
Family 815 LED Stasis Medium Track Luminaire
Description 815 Stasis Medium Media Holder - Silver
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 080083907403
Product Weight 1.67
Case Quantity 36
Pallet Quantity 864
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?