Catalog Number:
l81108nf9030p
HALO
  • Delivers up to 95 LPW @ 14.8W
  • 90 CRI minimum | L70 @ 50,000 Hrs
  • Smooth dimming down to 5% at 120V
  • Field interchengeable optics
  • Available in 2 distinct styles to expand breadth of applications
  • Full selection of 2700K, 3000K, 3500K and 4000K color temperatures
  • cUL listed and T24 compliant
  • Can hold 1 piece of media using built in media holder

Resources

Specifications

Product Description

Brand Name Halo
Family 811 Mini LED Track Luminaire
Description Mini LED Track Fixture, 800 lumen, Narrow Flood Distribution, 90 CRI, 3000K, White

Product Details

UPC 080083860388
Amperage Rating 0.09
Color Temperature Max 3000K
Lamp Type LED
Mounting Track
Track Lampholders Mini LED
Voltage Rating 120-277V
Wattage 10.5W
Product Weight 0.772
Case Quantity 6
Pallet Quantity 672
Country of Origin CN
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?