Catalog Number:
l80825nf9030mb
HALO
  • Smooth Phase Control dimming down to 5%
  • Available in 2700K, 3000K, 3500K, and 4000K
  • Die- cast aluminum construction
  • 90 CRI ; L70 @ 50,000 hrs
  • Field Interchangeable Optics
  • Can hold 2 pieces of media
  • Finishes: White (P), Matte Black (MB) and Aluminum Haze (AH)
  • DLC qualified
  • Title 20 Certified/Complies with Title 24

Resources

Specifications

Product Description

Brand Name Halo
Family 808 LED 3"/4" Diameter Flatback Track Luminaires
Description Halo Track cylinder connector, 2500 lumen, Narrow Flood Distribution, 90 CRI, 3000K, Matte Black
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 080083750078
Amperage Rating 0.29A
Color Temperature Max 3000K
Lamp Type LED
Mounting Track
Track Lampholders Cylinder
Voltage Rating 120V
Wattage 35W
Product Weight 4.0
Case Quantity 4
Pallet Quantity 240
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?