Brand Name | Halo |
Family | 808 LED 3"/4" Diameter Flatback Track Luminaires |
Description | Halo Track cylinder connector, 850 lumen, Flood Distribution, 90 CRI, 3000K, Matte Black |
Note | The image is a representation of the family (not specific to this catalog number) |
UPC | 080083892495 |
Amperage Rating | 0.113A |
Color Temperature Max | 3000K |
Lamp Type | LED |
Mounting | Track |
Track Lampholders | Cylinder |
Voltage Rating | 120V |
Wattage | 12W |
Product Weight | 3.3 |
Case Quantity | 1 |
Pallet Quantity | 96 |
Country of Origin | MX |
ARRA | Yes |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |