Brand Name | Halo |
Family | 76 Adjustable Gimbal 30° Tilt |
Description | 6" Trim Gimbal Ring - PAR 38 Standard or Side Prong Lamps White Trim with Gimbal Ring |
UPC | 662400130536 |
Aperture | 6 Inch |
Mounting | Recessed |
Recessed Trim | Adjustable Gimbal |
Product Weight | 0.91 |
Case Quantity | 6 |
Pallet Quantity | 192 |
Country of Origin | MX |
ARRA | Yes |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |