- Sizes 4" and 6" canless installation, no housing required
- Two modes: downlight mode and night light mode
- Downlight mode – 5CCT field selectable
- 2000K CCT gentle glow illuminates an acrylic trim fixed
- Toggle switch On-Off-On to change between downlight mode and night light mode
- D2W- Dim-To-Warm Technology included: use your dimmer to warm color temperature from 3000K-1500K
- 2” depth makes this product great for use in ultra-shallow plenum spaces
- Downlight mode and night light mode both dimmable to 5% with 120V input, phase cut dimming
- Up to 1040 lumens delivered in downlight mode and 90 CRI
- Wet location listed, Air-Tite, IC rated
- 50K life hours and Five-year limited warranty
- Repositionable driver junction box
- 5 Year Warranty
HALO
RL6069NLWHDMR
Specifications
Product Description
Brand Name | Halo |
Family | Night Light LED Canless Downlight |
Description | 6-inch All-Purpose Retrofit LED module, 90 CRI minimum, 2000K Night Light and white tuning, selectable CCT 2700K-5000K, Matte white baffle, Direct Mount |
Product Details
Lamp Type | LED |
Amperage Rating | 0.1 (at 120V) |
Aperture | 6 Inch |
Color Temperature Max | 5000K |
Mounting | Direct Mount |
Voltage Rating | 120V |
Wattage | 11.5W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |