- Sizes 4" and 6" canless installation, no housing required
- Two modes: downlight mode and night light mode
- Downlight mode – 5CCT field selectable
- 2000K CCT gentle glow illuminates an acrylic trim fixed
- Toggle switch On-Off-On to change between downlight mode and night light mode
- D2W- Dim-To-Warm Technology included: use your dimmer to warm color temperature from 3000K-1500K
- 2” depth makes this product great for use in ultra-shallow plenum spaces
- Downlight mode and night light mode both dimmable to 5% with 120V input, phase cut dimming
- Up to 1040 lumens delivered in downlight mode and 90 CRI
- Wet location listed, Air-Tite, IC rated
- 50K life hours and Five-year limited warranty
- Repositionable driver junction box
- 5 Year Warranty
HALO
EC5PIN-12FT
Specifications
Product Description
Brand Name | Halo |
Family | Night Light LED Canless Downlight |
Description | 12ft. 5 pin extension cable |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083267552 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Product Weight | 0.36 |
Case Quantity | 40 |
Pallet Quantity | 2520 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |