- ENERGY STAR® certified
- 80 CRI: 2700K, 3000K, 3500K, or 4000K CCT
- 90 CRI: 2700K, 3000K, 3500K, 4000K, or 5000K CCT
- Retrofits existing 4" housings with screwbase adapter included
- Use with Halo 4" LED housings - new construction & remodel
- Dimmable
- Push-N-Twist Universal installation clips
- Damp location and Wet location shower listed
- LED connector is CA Title-24 high efficacy compliant, and cULus Listed
HALO
RL460WH935
Specifications
Product Description
Brand Name | Halo |
Family | RL4 All-Purpose LED Baffle-trim Modules |
Description | 4" Retrofit Baffle-Trim LED Module, 90CRI, 120V, 3500 K, White |
Product Details
Lamp Type | LED |
Amperage Rating | 0.0875A |
Aperture | 4 Inch |
Color Temperature Max | 3500K |
Mounting | Recessed |
Range of Motion | N/A |
Voltage Rating | 120V |
Wattage | 8W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |