Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

RL4 All-Purpose LED Baffle-trim Modules

  • ENERGY STAR® certified
  • 80 CRI: 2700K, 3000K, 3500K, or 4000K CCT
  • 90 CRI: 2700K, 3000K, 3500K, 4000K, or 5000K CCT
  • Retrofits existing 4" housings with screwbase adapter included
  • Use with Halo 4" LED housings - new construction & remodel
  • Dimmable
  • Push-N-Twist Universal installation clips
  • Damp location and Wet location shower listed
  • LED connector is CA Title-24 high efficacy compliant, and cULus Listed
  • Ideal for indoor or outdoor LED soffit lighting applications.
RL4 All-Purpose LED Baffle-trim Modules

RL4 All-Purpose LED Baffle-trim Modules

Overview

Halo RL4 Series is a complete LED Baffle-Trim Module for 4-inch aperture recessed downlights. The RL4 Series is designed for use in new construction, remodel and retrofit installation in Halo, All-Pro, and other compatible 4” housings. The integral LED driver offers 120 volt dimming capability. The RL4 lens provides uniform illumination and wet location listing. Precision designed to make any housing AIR-TITE; for added HVAC savings and code compliance. Compliant with NFPA® 70, NEC® Section 410.16 (A) (3) and 410.16 (C)(5). The RL4 is perfect for indoor or outdoor LED soffit lighting applications.

Complete your installation

Products frequently bought together

Resources

Stock Catalog Number (9)

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?