Catalog Number:
694snb
HALO
  • For use with ML56 Series LED light modules
  • Aluminum construction
  • For use in standard housings
  • Eyeball with baffle and self- flange
  • Torsion springs pull trim and light module tight to ceiling
  • For use in standard housings
  • Eyeball tilts from 0 to 30 degrees
  • Rotation adjustment mechanism for rotation capbility up to 360 degrees

Resources

HALO 694 Series LED Trim
May 20, 2020
450 KB

Specifications

Product Description

Brand Name Halo
Family 694 Eyeball Trim
Description 6" Trim, Low Profile Eyeball, Satin Nickel

Product Details

UPC 080083623259
Aperture 6 Inch
Mounting Recessed
Recessed Trim Eyeball
Voltage Rating Accessory
Product Weight 1.097
Case Quantity 6
Pallet Quantity 300
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?