- Compatible with HALO 4" LED modules
- Insulated Ceiling (IC) rated for direct contact with spray foam or air permeable insulation
- Got Nail!™ bar hangers, Slide-N-Side™ wire traps
- Pass-N-Thru™ tool-less shortening of bar hangers
- AIR-TITE™ reduces airflow between unconditioned and conditioned spaces
- Quick Connect wiring connectors included in junction box
- Die-formed housing and plaster frame
- Housing may be removed from plaster frame for junction box access
- LED modules install with a plug-in line voltage wiring connector
- Use with HALO BLD4, LT4, LA4, RL4, RA4, RSQ4, SMD4, SLD4, ML4 LED products
- Chicago Plenum CCEA Rated
HALO
H995ICATCP
Specifications
Product Description
Brand Name | Halo |
Family | H995ICATCP 4" ICAT & CP rated New Construction Housing |
Description | 4-inch recessed LED new construction, IC, AIR-TITE, Chicago Plenum |
Product Details
Lamp Type | LED (Not Included) |
UPC | 080083199129 |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Recessed |
Voltage Rating | 120-277V |
Product Weight | 3.49 |
Case Quantity | 6 |
Pallet Quantity | 144 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |