- Wattages: 12W, 20W and 37W, Lumens: 1,300 and 1,800 (3") and 3,000 (4")
- 3 field-interchangeable optics (spot, narrow flood and flood)
- L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
- Color Temperatures: 2700K, 3000K, 3500K and 4000K, CRI: 90
- Smooth dimming down to 5% at 120V
- Holds 2 pieces of standard 2" MR16 media filters or lenses
- Die-cast aluminum, Colors: White, Matte Black, Aluminum Haze finishes
- cULus listed, T24 compliant and DesignLights™ Consortium qualified
- 5-year warranty
HALO
808 High Performance LED Flatback Track Luminaire
Overview
The durable Halo 808 High Performance offers reliable, low-glare, high-power beam performance for accent and display lighting. Featuring high-efficient LED technology with precision aluminized reflector optics, the 808 delivers energy-saving economical accents to modern spaces. The 808 delivers up to 3,350 Lumens and over 35,700 Candela of beam power. The beam distributions for the high performance 808 can be customized with media, supporting up to two pieces with the media snoot.
Ideal for these spaces:
High quality construction and long life
Featuring durable, die-cast aluminum construction, the 3" and 4" diameter flatback LED trackheads are design to last 50,000 hours at 70% lumen maintenance, providing significant energy and maintenance savings.
Convenient field-interchangeable optics
Offered in spot, narrow flood and flood distributions, the unique design of the track luminaires allows the ability to change the optics in the field to meet specific application needs.
Numerous media choices
Precision designed trim ring contains unique teeth locking mechanism and can accept up to 2 pieces of standard media. The 3" diameter fixture accepts PAR 20 standard media and the 4” diameter fixture accepts PAR 30 standard media.