Catalog Number:
6230sn
HALO
  • Wet location showerlight for PAR30 lamps
  • Flat frost glass lens
  • Torsion spring retention
  • Integral adjustment up to 90º for precise alignment to room
  • Self-flange low profile metal trim ring
  • Socket supporting internal bracket

Resources

Specifications

Product Description

Brand Name Halo
Family 6230 Squircle Frost Glass Lens
Description 6" Squircle Frost Glass Lens, Satin Nickel Metal Ring, Showerlight

Product Details

UPC 080083743285
Aperture 6 Inch
Lamp Type E26 Screwbase
Mounting Recessed
Recessed Trim Showerlight
Product Weight 1.1
Case Quantity 6
Pallet Quantity 144
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?