Catalog Number:
6222sc
HALO
  • 35° Tilt, 360° rotation
  • Fully regressed gimbal - narrow self-flange ring
  • Torsion spring retention
  • Socket supporting gimbal
  • Angle cut - cone reflector and baffle options
  • Oversize ring for coverage of ceiling gaps and cut-out errors

Resources

Specifications

Product Description

Brand Name Halo
Family 6222 Angle Cut Baffle
Description 6" Regressed Adjustable, Spec. Reflector, White Ring 45-deg. max. tilt

Product Details

UPC 080083743247
Aperture 6 Inch
Lamp Type E26 Screwbase
Mounting Recessed
Recessed Trim Reflector
Product Weight 0.26
Case Quantity 6
Pallet Quantity 144
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?