Catalog Number:
etn-6145wh
HALO
  • Open wet location shallow showerlight for outdoor rated lamps ONLY
  • For PAR30 and PAR38
  • Torsion spring retention
  • Socket supporting cone
  • Oversize ring for coverage of ceiling gaps and cut-out errors

Resources

Specifications

Product Description

Brand Name Halo
Family 6145 Open Wet Location
Description 6" White Refl. Open Wet Location Showerlight, Deep Self-Flange Ring

Product Details

UPC 080083742967
Aperture 6 Inch
Lamp Type Halogen, Incandescent, LED, CFL (Not Included)
Mounting Recessed
Recessed Trim Showerlight
Product Weight 0.36
Case Quantity 36
Pallet Quantity 288
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?