Catalog Number:
6145sn
HALO
  • Open wet location shallow showerlight for outdoor rated lamps ONLY
  • For PAR30 and PAR38
  • Torsion spring retention
  • Socket supporting cone
  • Oversize ring for coverage of ceiling gaps and cut-out errors

Resources

Specifications

Product Description

Brand Name Halo
Family 6145 Open Wet Location
Description 6" Satin Nickel Refl. Open Wet Location Shower, Deep Self-Flange Ring

Product Details

UPC 080083742943
Aperture 6 Inch
Lamp Type E26 Screwbase
Mounting Recessed
Recessed Trim Showerlight
Product Weight 0.36
Case Quantity 6
Pallet Quantity 360
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?