Catalog Number:
etn-6109wb
HALO
  • Contoured tapered sides of Coilex baffle for BR30 and PAR30 lamps
  • Coil spring retention
  • Oversized ring expands coverage of ceiling gaps and cut-out errors

Resources

Specifications

Product Description

Brand Name Halo
Family 6109 Coilex® Tapered Baffle
Description 6" White Plastic Tapered Coilex® Baffle, White Self-Flange Ring

Product Details

UPC 080083742813
Aperture 6 Inch
Lamp Type Halogen, Incandescent, LED, CFL (Not Included)
Mounting Recessed
Recessed Trim Baffle
Product Weight 0.428
Case Quantity 36
Pallet Quantity 648
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?