Catalog Number:
etn-6108wb
HALO
  • Straight sides of Coilex baffle for large diameter lamps
  • For BR40, PAR38, BR30 and PAR30 lamps
  • Coil spring retention
  • Oversized ring expands coverage of ceiling gaps and cut-out errors

Resources

Specifications

Product Description

Brand Name Halo
Family 6108 Coilex® Straight Plastic Baffle
Description 6" White Plastic Straight-Side Coilex® Baffle, White Self-Flange Ring

Product Details

UPC 080083745548
Aperture 6 Inch
Lamp Type E26 Screwbase
Mounting Recessed
Recessed Trim Baffle
Product Weight 0.32
Case Quantity 36
Pallet Quantity 432
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?