Catalog Number:
592w
HALO
  • For use with ML56 Series LED light modules
  • Aluminum construction
  • For use in standard housings
  • Reflectors with self-flange
  • Wet location shower listed with ML56 LED Light Modules
  • Torsion springs pull trim and light module tight to ceiling
  • ML56 reflector trims and modules make housings AIR-TITE™ (ASTM E283)

Resources

Specifications

Product Description

Brand Name Halo
Family 592 Reflector Trim
Description 5" Trim, Reflector, White, White Trim

Product Details

UPC 080083623341
Aperture 5 Inch
Lamp Type LED (Not Included)
Mounting Recessed
Recessed Trim Reflector
Product Weight 0.55
Case Quantity 6
Pallet Quantity 270
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?