Catalog Number:
5255wh
HALO
  • Wet location showerlight
  • Torsion spring retention
  • Non-conductive "Dead Front" polymer trim ring and glass lens
  • Square trim rotates of 360° for rectilinear alignment
  • Integrated reflector for illumination across lens corner-to-corner

Resources

Specifications

Product Description

Brand Name Halo
Family 5255 Soft Square, Frost Glass Lens, Self Flanged
Description 5" Soft Square Frost Curve Glass Lens, White Plastic SF Ring, Showerlight

Product Details

UPC 080083743711
Aperture 5 Inch
Lamp Type E26 Screwbase
Mounting Recessed
Recessed Trim Showerlight
Product Weight 0.9
Case Quantity 18
Pallet Quantity 720
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?