Catalog Number:
5222bb
HALO
  • Fully regressed gimbal
  • Torsion spring retention
  • 35° Tilt, 360° rotation
  • Socket supporting
  • Angle cut - cone reflector and baffle options
  • Accommodates tilt of gimbal in a full regressed cut cone
  • Oversize ring expands coverage of ceiling gaps and cut-out errors

Resources

Specifications

Product Description

Brand Name Halo
Family 5222 Angle Cut Baffle, Self-Flanged
Description 5" Regressed Adjustable, Black Baffle, White Ring 30-degree max. tilt

Product Details

UPC 080083743568
Aperture 5 Inch
Lamp Type E26 Screwbase
Mounting Recessed
Recessed Trim Baffle
Product Weight 3.36
Case Quantity 6
Pallet Quantity 192
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?