Catalog Number:
re-5186wh
HALO
  • Splay trim for BR & PAR lamps
  • Torsion spring retention
  • Socket supporting integral bracket
  • Oversize ring expands coverage of ceiling gaps and cut-out errors

Resources

Specifications

Product Description

Brand Name Halo
Family 5186 Splay
Description 5" Splay, w/ socket support, White Self-Flange

Product Details

UPC 080083757541
Aperture 5 Inch
Lamp Type Halogen, Incandescent, LED, CFL (Not Included)
Mounting Recessed
Recessed Trim Splay
Product Weight 0.69
Case Quantity 6
Pallet Quantity 180
Country of Origin CN
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?