Catalog Number:
5176wh
HALO
  • Open trim for BR30 & PAR30 lamps
  • Torsion spring retention
  • Socket supporting integral bracket
  • Oversize ring expands coverage of ceiling gaps and cut-out errors

Resources

Specifications

Product Description

Brand Name Halo
Family 5176 Open, Wide Self-flange
Description 5" Open, w/ socket support, White Self-Flange

Product Details

UPC 080083743919
Aperture 5 Inch
Lamp Type E26 Screwbase
Mounting Recessed
Recessed Trim Open
Product Weight 0.54
Case Quantity 6
Pallet Quantity 192
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?