Catalog Number:
5175tbz
HALO
  • Open trim for BR & PAR lamps
  • Coil spring retention
  • Oversize ring expands coverage of ceiling gaps and cut-out errors

Resources

Specifications

Product Description

Brand Name Halo
Family 5175 Open, Wide Self-flange
Description 5" Open, Tuscan Bronze Self-Flange

Product Details

UPC 080083743872
Aperture 5 Inch
Lamp Type E26 Screwbase
Mounting Recessed
Recessed Trim Open
Product Weight 0.28
Case Quantity 12
Pallet Quantity 1440
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?