Catalog Number:
re-5150wh
HALO
  • Low profile curved frost glass lens
  • Wet location showerlight
  • Torsion spring retention
  • Non-conductive "Dead Front" polymer trim ring and glass lens
  • Socket supporting internal reflector
  • Oversize ring expands coverage of ceiling gaps and cut-out errors
  • Self-flange low profile metal trim ring

Resources

Specifications

Product Description

Brand Name Halo
Family 5150 Frost Glass Lens, Self-flange
Description 5" Frost Dome Glass Lens, White Plastic Self-Flange Ring, Showerlight

Product Details

UPC 080083757664
Aperture 5 Inch
Lamp Type Halogen, Incandescent, LED, CFL (Not Included)
Mounting Recessed
Recessed Trim Showerlight
Product Weight 0.6
Case Quantity 6
Pallet Quantity 192
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?