- Low profile curved frost glass lens
- Wet location showerlight
- Torsion spring retention
- Non-conductive "Dead Front" polymer trim ring and glass lens
- Socket supporting internal reflector
- Oversize ring expands coverage of ceiling gaps and cut-out errors
- Self-flange low profile metal trim ring
HALO
5150WH
Specifications
Product Description
Brand Name | Halo |
Family | 5150 Frost Glass Lens, Self-flange |
Description | 5" Frost dome glass lens, wet location, self-flange, Matte White |
Product Details
Lamp Type | N/A |
UPC | 080083743780 |
Amperage Rating | N/A |
Aperture | 5 Inch |
Mounting | Recessed |
Recessed Trim | Showerlight |
Voltage Rating | N/A |
Product Weight | 0.65 |
Case Quantity | 6 |
Pallet Quantity | 180 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |