Brand Name | Halo |
Family | 5109 Coilex® Tapered Baffle |
Description | 5" Black Plastic Tapered Coilex® Baffle, Black Self-Flange Ring |
UPC | 080083743056 |
Aperture | 5 Inch |
Lamp Type | E26 Screwbase |
Mounting | Recessed |
Recessed Trim | Baffle |
Product Weight | 0.5 |
Case Quantity | 6 |
Pallet Quantity | 720 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |