- Straight precision sided trim ring
- Torsion Springs pull trim tight to ceiling
- For directional accent lighting
- Available in a variety of finishes
- 3° tilt, 36° rotation
HALO
5070P
Specifications
Product Description
Brand Name | Halo |
Family | 5070 Adjustable Eyeball |
Description | 5" Trim PAR30 Eyeball White Trim with White Eyeball |
Product Details
Lamp Type | N/A |
UPC | 662400602682 |
Amperage Rating | N/A |
Aperture | 5 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Adjustable Eyeball |
Voltage Rating | N/A |
Product Weight | 0.8 |
Case Quantity | 6 |
Pallet Quantity | 360 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |