- Straight precision sided trim ring
- Torsion Springs pull trim tight to ceiling
- For directional accent lighting
- Available in White
- 2° tilt, 36° rotation
HALO
5060P
Specifications
Product Description
Brand Name | Halo |
Family | 5060 Adjustable Gimbal |
Description | 5" Trim Gimbal White Trim with White Gimbal |
Product Details
Lamp Type | N/A |
UPC | 662400610700 |
Amperage Rating | N/A |
Aperture | 5 Inch |
Mounting | Recessed |
Recessed Trim | Adjustable Gimbal |
Voltage Rating | N/A |
Product Weight | 0.734 |
Case Quantity | 6 |
Pallet Quantity | 750 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |