Brand Name | Halo |
Family | 5054 Dome Lens Showerlight |
Description | 5" Trim Drop Showerlight Satin Nickel Trim with Frosted Diffuser |
UPC | 623961836251 |
Aperture | 5 Inch |
Mounting | Recessed |
Recessed Trim | Showerlight |
Product Weight | 1.411 |
Case Quantity | 6 |
Pallet Quantity | 144 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |